Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 85V1870J
Part #:3063526
Catalog #:85V1870J
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 85V_LG_Sheavemaster | Outside Diameter (in): | 18.7 in |
| Number of Grooves: | 8 | Pitch Diameter (5V): | 18.6 |
| Bushing Used: | J | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Bore (Min) (in): | 1.5 in |
| Belt Section: | 5V | Product Type: | Multiple Sheaves |
| Number of Hubs: | 1 | Bore Type: | QD Bushed |
| Bushing Bore Range: | 1.50 - 4.500 | Overall Width (in): | 5.8125 |
| Face Width (in): | 5.8125 | Pulley Construction: | Solid |
General Specifications
| UPC: | 662289470129 | Weight: | 97.20 LB |
| Packaged Length: | 18.70 IN | Packaged Width: | 18.70 IN |
| Packaged Height: | 5.81 IN |

