Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 85V2360J
Part #:3063534
Catalog #:85V2360J
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Outside Diameter (in): | 23.6 in |
| Pitch Diameter (5V): | 23.5 | Model Name: | 85V_LG_Sheavemaster |
| Number of Grooves: | 8 | Pulley Material: | Cast Iron |
| Bushing Used: | J | Belt Section: | 5V |
| Bore (Min) (in): | 1.5 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Pulley Construction: | Arm |
| Overall Width (in): | 5.8125 | Bushing Bore Range: | 1.500 - 4.500 |
| Face Width (in): | 5.8125 | Length Through Bore (in): | 4.625 in |
General Specifications
| UPC: | 662289470143 | Weight: | 162.10 LB |
| Packaged Length: | 23.60 IN | Packaged Width: | 23.60 IN |
| Packaged Height: | 5.81 IN | HTC: | 8483.50.9040 |
| Country of Origin: | United States of America |

