Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 85V3150M
Part #:3063542
Catalog #:85V3150M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 31.5 in | Number of Grooves: | 8 |
| Material: | Cast Iron | Model Name: | 85V_LG_Sheavemaster |
| Bushing Used: | M | Pitch Diameter (5V): | 31.4 |
| Pulley Material: | Cast Iron | Bore (Min) (in): | 2 in |
| Belt Section: | 5V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Overall Width (in): | 5.8125 |
| Face Width (in): | 5.8125 | Bushing Bore Range: | 2.000 - 5.500 |
| Pulley Construction: | Arm | Length Through Bore (in): | 6.75 in |
General Specifications
| UPC: | 662289471195 | Weight: | 263.00 LB |
| Packaged Length: | 31.50 IN | Packaged Width: | 31.50 IN |
| Packaged Height: | 5.81 IN | HTC: | 8483.50.9040 |
| Country of Origin: | United States of America |

