Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 88V6300P
Part #:3063609
Catalog #:88V6300P
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 63 in | Pitch Diameter (8V): | 62.8 |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Number of Grooves: | 8 | Model Name: | 88V_LG_Sheavemaster |
| Bushing Used: | P | Product Type: | Multiple Sheaves |
| Belt Section: | 8V | Bore (Min) (in): | 2.9375 in |
General Specifications
| UPC: | 662289470235 | Weight: | 960.00 LB |
| Packaged Length: | 63.00 IN | Packaged Width: | 63.00 IN |
| Packaged Height: | 11.62 IN | HTC: | 8483.50.9040 |

