Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 88V3550N
Part #:3064375
Catalog #:88V3550N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 88V_LG_Sheavemaster | Pulley Material: | Cast Iron |
| Number of Grooves: | 8 | Bushing Used: | N |
| Material: | Cast Iron | Outside Diameter (in): | 35.5 in |
| Pitch Diameter (8V): | 35.3 | Product Type: | Multiple Sheaves |
| Belt Section: | 8V | Bore (Min) (in): | 2.4375 in |
| Bore Type: | QD Bushed | Overall Width (in): | 9.375 |
| Face Width (in): | 9.375 | Pulley Construction: | Arm |
| Bushing Bore Range: | 2.438 - 5.875 | Length Through Bore (in): | 8.125 in |
General Specifications
| UPC: | 662289470815 | Weight: | 458.00 LB |
| Packaged Length: | 35.50 IN | Packaged Width: | 35.50 IN |
| Packaged Height: | 9.38 IN | HTC: | 8483.50.9040 |

