Browning 2 Groove Cast Iron Finished Bore Multiple Variable Pitch Sheave - 2MVP35B49X7/8
Part #:1019777
Catalog #:2MVP35B49X7/8
KEY FEATURES
- Large Selection - MVP companion sheaves are offered in A/B, C, 5Vand 8V belt sections and from 3-10 grooves giving Browning the largest selection of MVP Companion Sheaves in the industry.
- Statically Balanced - All MVP companion sheaves are statically balanced to assure smooth, vibration free performance.
- VP sheaves consist of a male with a threaded barrel, and a female with a threaded bore.
- The male section with threaded barrel has flat surfaces at 180 degree increments that allow a flat surface for the setscrew to mate with.
- When discs are moved toward each other, the belt rides higher in the groove and the pitch diameter of the sheave is larger which increases the driven speed.
- When discs are moved away from each other, the belt rides lower and the pitch diameter is smaller decreasing the driven speed.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter Range (B): | 5.2 - 3.8 | Number of Grooves: | 2 |
| Face Width (Min) (in): | 1.9375 in | Outside Diameter (in): | 5.18 in |
| Type of Bore: | Finished | Pitch Diameter Range (A): | 4.7 - 3.6 |
| Product Type: | MVP Sheaves | Material: | Cast Iron |
| Ring: | 3.3125 | Face Width (Max) (in): | 2.3125 in |
| Outside Length (in): | 3.625 in | Belt Section: | A, B |
| Bore (in): | 0.875 in | Bore Type: | Finished with Keyway and SS |
| Keyway Size: | .1875 | Set Screw Tightening Torque (in-lb): | 290 |
| Set Screw Thread: | 3/8-16 UNC-3AX1/2 |
General Specifications
| UPC: | 662289312702 | Weight: | 10.55 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 7.30 IN |
| Packaged Height: | 5.70 IN | HTC: | 8483.50.9040 |
| Country of Origin: | United States of America |

