Browning 3 Groove Cast Iron Bushed Bore Companion Sheave - 3MV5V140R
Part #:1023290
Catalog #:3MV5V140R
KEY FEATURES
- Large Selection - MVP companion sheaves are offered in A/B, C, 5Vand 8V belt sections and from 3-10 grooves giving Browning the largest selection of MVP Companion Sheaves in the industry.
- Statically Balanced - All MVP companion sheaves are statically balanced to assure smooth, vibration free performance.
- VP sheaves consist of a male with a threaded barrel, and a female with a threaded bore.
- The male section with threaded barrel has flat surfaces at 180 degree increments that allow a flat surface for the setscrew to mate with.
- When discs are moved toward each other, the belt rides higher in the groove and the pitch diameter of the sheave is larger which increases the driven speed.
- When discs are moved away from each other, the belt rides lower and the pitch diameter is smaller decreasing the driven speed.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 14 in | Number of Grooves: | 3 |
| Product Type: | MVP Sheaves | Type of Bore: | Bushed |
| Bore (Max) (in): | 3.75 in | Pitch Diameter Range (5V): | 13.9 |
| Material: | Cast Iron | Outside Length (in): | 3.78125 in |
| Bore (Min) (in): | 1.125 in | Length Through Bore (in): | 2.875 in |
| Pulley Construction: | Arm | Number of Hubs: | 1 |
| Bushing Used: | R1 | Face Width (in): | 3.25 in |
| Belt Section: | 5V |
General Specifications
| UPC: | 662289313273 | Weight: | 39.85 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 3.25 IN |

