Browning 4 Groove Cast Iron Bushed Bore Companion Sheave - 4MVB54Q
Part #:1021369
Catalog #:4MVB54Q
KEY FEATURES
- Large Selection - MVP companion sheaves are offered in A/B, C, 5Vand 8V belt sections and from 3-10 grooves giving Browning the largest selection of MVP Companion Sheaves in the industry.
- Statically Balanced - All MVP companion sheaves are statically balanced to assure smooth, vibration free performance.
- VP sheaves consist of a male with a threaded barrel, and a female with a threaded bore.
- The male section with threaded barrel has flat surfaces at 180 degree increments that allow a flat surface for the setscrew to mate with.
- When discs are moved away from each other, the belt rides lower and the pitch diameter is smaller decreasing the driven speed.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Pitch Diameter Range (B): | 5.7 |
| Bore (Min) (in): | 1 in | Number of Grooves: | 4 |
| Type of Bore: | Bushed | Outside Length (in): | 5.453125 in |
| Pitch Diameter Range (A): | 5.2 | Product Type: | MVP Sheaves |
| Outside Diameter (in): | 5.75 in | Belt Section: | A, B |
| Pulley Construction: | Solid | Face Width (in): | 4.375 in |
| Number of Hubs: | 1 | Bushing Used: | Q |
| Bore (Max) (in): | 2.625 in | Bore Type: | Split Taper Bushed |
| Keyway Size: | 0.5 | Bushing Bore Range: | 1.000 - 2.625 |
| Overall Width (in): | 5.40625 |
General Specifications
| UPC: | 662289305575 | Weight: | 15.41 LB |
| Packaged Length: | 6.60 IN | Packaged Width: | 6.60 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

