Browning 4 Groove Cast Iron Bushed Bore Companion Sheave - 4MVC130R
Part #:1022334
Catalog #:4MVC130R
KEY FEATURES
- Large Selection - MVP companion sheaves are offered in A/B, C, 5Vand 8V belt sections and from 3-10 grooves giving Browning the largest selection of MVP Companion Sheaves in the industry.
- Statically Balanced - All MVP companion sheaves are statically balanced to assure smooth, vibration free performance.
- VP sheaves consist of a male with a threaded barrel, and a female with a threaded bore.
- The male section with threaded barrel has flat surfaces at 180 degree increments that allow a flat surface for the setscrew to mate with.
- When discs are moved away from each other, the belt rides lower and the pitch diameter is smaller decreasing the driven speed.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | MVP Sheaves | Outside Diameter (in): | 13.4 in |
| Type of Bore: | Bushed | Bore (Max) (in): | 3.625 in |
| Number of Grooves: | 4 | Pitch Diameter Range (C): | 13.4 |
| Material: | Cast Iron | Bore (Min) (in): | 1.375 in |
| Outside Length (in): | 6.265625 in | Pulley Construction: | Arm |
| Number of Hubs: | 1 | Length Through Bore (in): | 4.875 in |
| Bushing Used: | R2 | Face Width (in): | 6.21875 in |
| Datum "C" Belts (in): | 13 in | Belt Section: | C |
General Specifications
| UPC: | 662289136308 | Weight: | 73.05 LB |
| Packaged Length: | 13.40 IN | Packaged Width: | 13.40 IN |
| Packaged Height: | 6.22 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

