Browning 4 Groove Cast Iron Bushed Bore Companion Sheave - 4MVB70Q
Part #:1021476
Catalog #:4MVB70Q
KEY FEATURES
- Large Selection - MVP companion sheaves are offered in A/B, C, 5Vand 8V belt sections and from 3-10 grooves giving Browning the largest selection of MVP Companion Sheaves in the industry.
- Statically Balanced - All MVP companion sheaves are statically balanced to assure smooth, vibration free performance.
- VP sheaves consist of a male with a threaded barrel, and a female with a threaded bore.
- The male section with threaded barrel has flat surfaces at 180 degree increments that allow a flat surface for the setscrew to mate with.
- When discs are moved toward each other, the belt rides higher in the groove and the pitch diameter of the sheave is larger which increases the driven speed.
- When discs are moved away from each other, the belt rides lower and the pitch diameter is smaller decreasing the driven speed.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 4 | Outside Length (in): | 4.640625 in |
| Pitch Diameter Range (A): | 6.8 | Outside Diameter (in): | 7.35 in |
| Bore (Min) (in): | 1 in | Material: | Cast Iron |
| Pitch Diameter Range (B): | 7.3 | Type of Bore: | Bushed |
| Product Type: | MVP Sheaves | Belt Section: | A, B |
| Bushing Used: | Q2 | Bore Type: | Split Taper Bushed |
| Bore (Max) (in): | 2.625 in | Face Width (in): | 4.375 in |
| Pulley Construction: | Webbed | Bushing Bore Range: | 1.000 - 2.625 |
| Keyway Size: | .500 |
General Specifications
| UPC: | 662289235643 | Weight: | 26.71 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 5.00 IN |

