Browning 5 Groove Cast Iron Bushed Bore Companion Sheave - 5MVB300R
Part #:1021989
Catalog #:5MVB300R
KEY FEATURES
- Large Selection - MVP companion sheaves are offered in A/B, C, 5Vand 8V belt sections and from 3-10 grooves giving Browning the largest selection of MVP Companion Sheaves in the industry.
- Statically Balanced - All MVP companion sheaves are statically balanced to assure smooth, vibration free performance.
- VP sheaves consist of a male with a threaded barrel, and a female with a threaded bore.
- The male section with threaded barrel has flat surfaces at 180 degree increments that allow a flat surface for the setscrew to mate with.
- When discs are moved away from each other, the belt rides lower and the pitch diameter is smaller decreasing the driven speed.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore (Max) (in): | 3.625 in | Material: | Cast Iron |
| Product Type: | MVP Sheaves | Type of Bore: | Bushed |
| Pitch Diameter Range (A): | 29.8 | Outside Diameter (in): | 30.35 in |
| Bore (Min) (in): | 1.375 in | Number of Grooves: | 5 |
| Pitch Diameter Range (B): | 30.3 | Outside Length (in): | 5.90625 in |
| Length Through Bore (in): | 4.875 in | Number of Hubs: | 1 |
| Pulley Construction: | Arm | Face Width (in): | 5.5 in |
| Datum "A" Belts (in): | 29.5 in | Bushing Used: | R2 |
| Datum "B" Belts (in): | 30 in | Belt Section: | A, B |
General Specifications
| UPC: | 662289166022 | Weight: | 154.00 LB |
| Packaged Length: | 30.00 IN | Packaged Width: | 30.00 IN |
| Packaged Height: | 5.38 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

