Browning 5 Groove Cast Iron Bushed Bore Companion Sheave - 5MVC90R
Part #:1022136
Catalog #:5MVC90R
KEY FEATURES
- Large Selection - MVP companion sheaves are offered in A/B, C, 5Vand 8V belt sections and from 3-10 grooves giving Browning the largest selection of MVP Companion Sheaves in the industry.
- Statically Balanced - All MVP companion sheaves are statically balanced to assure smooth, vibration free performance.
- VP sheaves consist of a male with a threaded barrel, and a female with a threaded bore.
- The male section with threaded barrel has flat surfaces at 180 degree increments that allow a flat surface for the setscrew to mate with.
- When discs are moved away from each other, the belt rides lower and the pitch diameter is smaller decreasing the driven speed.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | MVP Sheaves | Outside Diameter (in): | 9.4 in |
| Bore (Min) (in): | 1.375 in | Type of Bore: | Bushed |
| Number of Grooves: | 5 | Pitch Diameter Range (C): | 9.4 |
| Outside Length (in): | 7.875 in | Material: | Cast Iron |
| Bore (Max) (in): | 3.625 in | Pulley Construction: | Web |
| Length Through Bore (in): | 4.875 in | Number of Hubs: | 1 |
| Datum "C" Belts (in): | 9 in | Bushing Used: | R2 |
| Face Width (in): | 7.875 in | Belt Section: | C |
General Specifications
| UPC: | 662289306152 | Weight: | 75.00 LB |
| Packaged Length: | 10.88 IN | Packaged Width: | 10.88 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

