Browning 5 Groove Cast Iron Bushed Bore Companion Sheave - 5MV5V103R
Part #:1023019
Catalog #:5MV5V103R
KEY FEATURES
- Large Selection - MVP companion sheaves are offered in A/B, C, 5Vand 8V belt sections and from 3-10 grooves giving Browning the largest selection of MVP Companion Sheaves in the industry.
- Statically Balanced - All MVP companion sheaves are statically balanced to assure smooth, vibration free performance.
- VP sheaves consist of a male with a threaded barrel, and a female with a threaded bore.
- The male section with threaded barrel has flat surfaces at 180 degree increments that allow a flat surface for the setscrew to mate with.
- When discs are moved away from each other, the belt rides lower and the pitch diameter is smaller decreasing the driven speed.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 5 | Product Type: | MVP Sheaves |
| Bore (Min) (in): | 1.375 in | Material: | Cast Iron |
| Pitch Diameter Range (5V): | 10.2 | Outside Length (in): | 5.90625 in |
| Outside Diameter (in): | 10.3 in | Type of Bore: | Bushed |
| Bore (Max) (in): | 3.625 in | Pulley Construction: | Web |
| Number of Hubs: | 1 | Length Through Bore (in): | 4.875 in |
| Face Width (in): | 5.5 in | Bushing Used: | R2 |
| Belt Section: | 5V |
General Specifications
| UPC: | 662289313235 | Weight: | 68.36 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 6.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

