Browning 5 Groove Cast Iron Bushed Bore Companion Sheave - 5MVB80R
Part #:1021559
Catalog #:5MVB80R
KEY FEATURES
- Large Selection - MVP companion sheaves are offered in A/B, C, 5Vand 8V belt sections and from 3-10 grooves giving Browning the largest selection of MVP Companion Sheaves in the industry.
- Statically Balanced - All MVP companion sheaves are statically balanced to assure smooth, vibration free performance.
- VP sheaves consist of a male with a threaded barrel, and a female with a threaded bore.
- The male section with threaded barrel has flat surfaces at 180 degree increments that allow a flat surface for the setscrew to mate with.
- When discs are moved away from each other, the belt rides lower and the pitch diameter is smaller decreasing the driven speed.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | MVP Sheaves | Pitch Diameter Range (A): | 7.8 |
| Bore (Min) (in): | 1.375 in | Number of Grooves: | 5 |
| Outside Diameter (in): | 8.35 in | Outside Length (in): | 5.921875 in |
| Material: | Cast Iron | Type of Bore: | Bushed |
| Pitch Diameter Range (B): | 8.3 | Belt Section: | A, B |
| Bore (Max) (in): | 3.625 in | Face Width (in): | 5.5 in |
| Bushing Used: | R2 | Pulley Construction: | Web |
General Specifications
| UPC: | 662289155668 | Weight: | 44.21 LB |
| Packaged Length: | 9.60 IN | Packaged Width: | 9.30 IN |
| Packaged Height: | 6.10 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

