Browning 5 Groove Cast Iron Finished Bore Multiple Variable Pitch Sheave - 5MVP85C107X 2 3/8
Part #:1020916
Catalog #:5MVP85C107X 2 3/8
KEY FEATURES
- Large Selection - MVP companion sheaves are offered in A/B, C, 5Vand 8V belt sections and from 3-10 grooves giving Browning the largest selection of MVP Companion Sheaves in the industry.
- Statically Balanced - All MVP companion sheaves are statically balanced to assure smooth, vibration free performance.
- VP sheaves consist of a male with a threaded barrel, and a female with a threaded bore.
- The male section with threaded barrel has flat surfaces at 180 degree increments that allow a flat surface for the setscrew to mate with.
- When discs are moved toward each other, the belt rides higher in the groove and the pitch diameter of the sheave is larger which increases the driven speed.
- When discs are moved away from each other, the belt rides lower and the pitch diameter is smaller decreasing the driven speed.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ring: | 6.5 | Product Type: | MVP Sheaves |
| Outside Diameter (in): | 11.06 in | Number of Grooves: | 5 |
| Type of Bore: | Finished | Face Width (Max) (in): | 8.34375 in |
| Face Width (Min) (in): | 7.75 in | Material: | Cast Iron |
| Outside Length (in): | 9.59375 in | Pitch Diameter Range (C): | 11.1 - 8.9 |
| Length Through Bore (in): | 5.625 in | Pulley Construction: | Web |
| Number of Hubs: | 1 | Datum Range "C" (Max) (in): | 10.7 in |
| Datum Range "C" (Min) (in): | 8.5 in | Belt Section: | C |
| Bore (in): | 2.375 in | Set Screw Thread: | 1/2-13 UNC-3AX1 |
| Set Screw Tightening Torque (in-lb): | 620 |
General Specifications
| UPC: | 662289312863 | Weight: | 113.50 LB |
| Packaged Length: | 11.06 IN | Packaged Width: | 11.06 IN |
| Packaged Height: | 9.28 IN | HTC: | 8483.50.9040 |
| Country of Origin: | United States of America |

