Browning Q-D Bushing - Inch Bore Type - E 1 3/16
Part #:1073220
Catalog #:E 1 3/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Compatible Bore Size [Max] (in): | 1.1875 in | Cap Screws (Bolt Circle): | 5 |
| Total Length (in): | 2.64 in | Wrench Torque (ft.-lbs.): | 60 |
| Model Name: | QD-E_Bushing_Master | Mounting Type: | Conventional |
| Cap Screws (No.): | 3 | Torque Capacity (in-lb): | 20,000 |
| Cap Screws (Size): | 1/2-13 x 2 3/4 | Bushing Type: | E |
| Product Type: | Q-D Bushing | Bore Type: | Inch |
| Keyway: | 1/4 x 1/8 | Length Through Bore (in): | 2.64 in |
| Outside Diameter (in): | 6 in | Bore Size (in): | 1.1875 in |
| Material: | Ductile Iron-Grade 65-45-20 | Barrel Diameter: | 3.834 in |
| Flange Thickness: | 0.75 in | Barrel Length: | 1.89 in |
General Specifications
| UPC: | 662289394036 | Weight: | 10.50 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 3.40 IN | HTC: | 8483.90.8080 |
| Country of Origin: | Mexico |

