Browning Q-D Bushing - Inch Bore Type - E 3 3/8
Part #:1073592
Catalog #:E 3 3/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Cap Screws (Size): | 1/2-13 x 2 3/4 | Total Length (in): | 2.64 in |
| Cap Screws (No.): | 3 | Wrench Torque (ft.-lbs.): | 60 |
| Bushing Type: | E | Compatible Bore Size [Max] (in): | 3.375 in |
| Product Type: | Q-D Bushing | Outside Diameter (in): | 6 in |
| Keyway: | 7/8 x 7/16 | Bore Type: | Inch |
| Cap Screws (Bolt Circle): | 5 | Model Name: | QD-E_Bushing_Master |
| Torque Capacity (in-lb): | 20,000 | Length Through Bore (in): | 2.64 in |
| Mounting Type: | Conventional | Bore Size (in): | 3.375 in |
| Barrel Length: | 1.89 in | Barrel Diameter: | 3.834 in |
| Flange Thickness: | 0.75 in | Material: | Ductile Iron-Grade 65-45-51 |
General Specifications
| UPC: | 662289384419 | Weight: | 5.61 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 3.40 IN |

