Browning Q-D Bushing - Inch Bore Type - F 1 1/4
Part #:1073667
Catalog #:F 1 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Cap Screws (No.): | 3 | Length Through Bore (in): | 3.68 in |
| Cap Screws (Bolt Circle): | 5.625 | Mounting Type: | Conventional |
| Model Name: | QD-F_Bushing_Master | Total Length (in): | 3.68 in |
| Keyway: | 1/4 x 1/8 | Torque Capacity (in-lb): | 30,000 |
| Cap Screws (Size): | 9/16-12 x 3 5/8 | Outside Diameter (in): | 6.625 in |
| Wrench Torque (ft.-lbs.): | 75 | Bushing Type: | F |
| Product Type: | Q-D Bushing | Compatible Bore Size [Max] (in): | 1.25 in |
| Bore Type: | Inch | Bore Size (in): | 1.25 in |
| Barrel Length: | 2.7425 in | Flange Thickness: | 0.9375 in |
| Material: | Gray Iron - G3002 | Barrel Diameter: | 4.375 in |
General Specifications
| UPC: | 662289379958 | Weight: | 18.90 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.19 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.90.8080 |
| Country of Origin: | Mexico |

