Browning Q-D Bushing - Inch Bore Type - F 2 3/8
Part #:1073865
Catalog #:F 2 3/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Cap Screws (Size): | 9/16-12 x 3 5/8 | Length Through Bore (in): | 3.68 in |
| Bore Type: | Inch | Bushing Type: | F |
| Mounting Type: | Conventional | Total Length (in): | 3.68 in |
| Compatible Bore Size [Max] (in): | 2.375 in | Wrench Torque (ft.-lbs.): | 75 |
| Product Type: | Q-D Bushing | Torque Capacity (in-lb): | 30,000 |
| Cap Screws (No.): | 3 | Cap Screws (Bolt Circle): | 5.625 |
| Model Name: | QD-F_Bushing_Master | Keyway: | 5/8 x 5/16 |
| Outside Diameter (in): | 6.625 in | Bore Size (in): | 2.375 in |
| Barrel Diameter: | 4.375 in | Material: | Gray Iron - G3026 |
| Flange Thickness: | 0.9375 in | Barrel Length: | 2.7425 in |
General Specifications
| UPC: | 662289400126 | Weight: | 15.08 LB |
| Packaged Length: | 7.60 IN | Packaged Width: | 7.70 IN |
| Packaged Height: | 4.20 IN | HTC: | 8483.90.8080 |
| Country of Origin: | Mexico |

