Browning Q-D Bushing - Inch Bore Type - F 3 7/16
Part #:1074038
Catalog #:F 3 7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Total Length (in): | 3.68 in | Wrench Torque (ft.-lbs.): | 75 |
| Bore Type: | Inch | Cap Screws (Bolt Circle): | 5.625 |
| Length Through Bore (in): | 3.68 in | Cap Screws (No.): | 3 |
| Model Name: | QD-F_Bushing_Master | Cap Screws (Size): | 9/16-12 x 3 5/8 |
| Bushing Type: | F | Torque Capacity (in-lb): | 30,000 |
| Mounting Type: | Conventional | Outside Diameter (in): | 6.625 in |
| Compatible Bore Size [Max] (in): | 3.4375 in | Product Type: | Q-D Bushing |
| Keyway: | 7/8 x 7/16 | Bore Size (in): | 3.4375 in |
| Material: | Gray Iron - G3041 | Barrel Length: | 2.7425 in |
| Barrel Diameter: | 4.375 in | Flange Thickness: | 0.9375 in |
General Specifications
| UPC: | 662289410293 | Weight: | 11.21 LB |
| Packaged Length: | 7.60 IN | Packaged Width: | 7.70 IN |
| Packaged Height: | 4.30 IN |

