Browning Q-D Bushing - Inch Bore Type - J 3 1/8
Part #:1074418
Catalog #:J 3 1/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Wrench Torque (ft.-lbs.): | 135 | Bushing Type: | J |
| Outside Diameter (in): | 7.25 in | Cap Screws (Size): | 5/8-11 x 4 1/2 |
| Length Through Bore (in): | 4.51 in | Torque Capacity (in-lb): | 45,000 |
| Cap Screws (Bolt Circle): | 6.25 | Cap Screws (No.): | 3 |
| Compatible Bore Size [Max] (in): | 3.125 in | Keyway: | 3/4 x 3/8 |
| Mounting Type: | Conventional | Model Name: | QD-J_Bushing_Master |
| Product Type: | Q-D Bushing | Bore Type: | Inch |
| Total Length (in): | 4.51 in | Bore Size (in): | 3.125 in |
| Barrel Length: | 3.51 in | Material: | Gray Iron - G2989 |
| Flange Thickness: | 1 in | Barrel Diameter: | 5.1484 in |
General Specifications
| UPC: | 662289330676 | Weight: | 21.56 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 4.75 IN | HTC: | 8483.90.8080 |
| Country of Origin: | Mexico |

