Browning Q-D Bushing - Inch Bore Type - M 4 1/2
Part #:1075175
Catalog #:M 4 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Cap Screws (Size): | 3/4-10 x 6 3/4 | Wrench Torque (ft.-lbs.): | 225 |
| Outside Diameter (in): | 9 in | Cap Screws (Bolt Circle): | 7.875 |
| Mounting Type: | Conventional | Compatible Bore Size [Max] (in): | 4.5 in |
| Length Through Bore (in): | 6.76 in | Keyway: | 1 x 1/2 |
| Torque Capacity (in-lb): | 85,000 | Model Name: | QD-M_Bushing_Master |
| Bushing Type: | M | Product Type: | Q-D Bushing |
| Total Length (in): | 6.76 in | Cap Screws (No.): | 4 |
| Bore Type: | Inch | Bore Size (in): | 4.5 in |
| Flange Thickness: | 1.25 in | Barrel Length: | 5.51 in |
| Barrel Diameter: | 6.5 in | Material: | Gray Iron - G3033 |
General Specifications
| UPC: | 662289341214 | Weight: | 37.60 LB |
| Packaged Length: | 10.13 IN | Packaged Width: | 10.13 IN |
| Packaged Height: | 5.13 IN | HTC: | 8483.90.8080 |
| Country of Origin: | Mexico |

