Browning Q-D Bushing - Inch Bore Type - N 3 1/4
Part #:1075472
Catalog #:N 3 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Inch | Product Type: | Q-D Bushing |
| Bushing Type: | N | Total Length (in): | 8.14 in |
| Cap Screws (Size): | 7/8-9 x 8 | Compatible Bore Size [Max] (in): | 3.25 in |
| Keyway: | 3/4 x 3/8 | Torque Capacity (in-lb): | 150,000 |
| Length Through Bore (in): | 8.14 in | Cap Screws (Bolt Circle): | 8.5 |
| Outside Diameter (in): | 10 in | Wrench Torque (ft.-lbs.): | 300 |
| Mounting Type: | Conventional | Model Name: | QD-N_Bushing_Master |
| Cap Screws (No.): | 4 | Bore Size (in): | 3.25 in |
| Material: | Gray Iron - G3003 | Barrel Length: | 6.64 in |
| Barrel Diameter: | 7 in | Flange Thickness: | 1.5 in |
General Specifications
| UPC: | 662289341436 | Weight: | 83.00 LB |
| Packaged Length: | 10.25 IN | Packaged Width: | 10.25 IN |
| Packaged Height: | 8.50 IN | HTC: | 8483.90.8080 |
| Country of Origin: | Mexico |

