Browning Q-D Bushing - Inch Bore Type - N 4 3/16
Part #:1075621
Catalog #:N 4 3/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | QD-N_Bushing_Master | Torque Capacity (in-lb): | 150,000 |
| Bore Type: | Inch | Cap Screws (Bolt Circle): | 8.5 |
| Product Type: | Q-D Bushing | Keyway: | 1 x 1/2 |
| Total Length (in): | 8.14 in | Compatible Bore Size [Max] (in): | 4.1875 in |
| Mounting Type: | Conventional | Cap Screws (Size): | 7/8-9 x 8 |
| Length Through Bore (in): | 8.14 in | Bushing Type: | N |
| Cap Screws (No.): | 4 | Wrench Torque (ft.-lbs.): | 300 |
| Outside Diameter (in): | 10 in | Bore Size (in): | 4.1875 in |
| Barrel Length: | 6.64 in | Barrel Diameter: | 7 in |
| Flange Thickness: | 1.5 in | Material: | Gray Iron - G3023 |
General Specifications
| UPC: | 662289381616 | Weight: | 70.40 LB |
| Packaged Length: | 10.25 IN | Packaged Width: | 10.25 IN |
| Packaged Height: | 8.50 IN | HTC: | 8483.90.8080 |
| Country of Origin: | Mexico |

