Browning Q-D Bushing - Inch Bore Type - P 4 3/8
Part #:1076132
Catalog #:P 4 3/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 11.75 in | Torque Capacity (in-lb): | 250,000 |
| Mounting Type: | Conventional | Cap Screws (Size): | 1-8 x 9 1/2 |
| Length Through Bore (in): | 9.39 in | Product Type: | Q-D Bushing |
| Compatible Bore Size [Max] (in): | 4.375 in | Bushing Type: | P |
| Bore Type: | Inch | Cap Screws (No.): | 4 |
| Wrench Torque (ft.-lbs.): | 450 | Keyway: | 1 x 1/2 |
| Total Length (in): | 9.39 in | Cap Screws (Bolt Circle): | 10 |
| Model Name: | QD-P_Bushing_Master | Bore Size (in): | 4.375 in |
| Barrel Length: | 7.64 in | Flange Thickness: | 1.75 in |
| Material: | Gray Iron - G3067 | Barrel Diameter: | 8.25 in |
General Specifications
| UPC: | 662289332083 | Weight: | 113.16 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 11.50 IN | HTC: | 8483.90.8080 |
| Country of Origin: | Mexico |

