Browning Q-D Bushing - Inch Bore Type - P 5 3/4
Part #:1076355
Catalog #:P 5 3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Type: | P | Keyway: | 1 1/2 x 3/4 |
| Bore Type: | Inch | Cap Screws (No.): | 4 |
| Compatible Bore Size [Max] (in): | 5.75 in | Torque Capacity (in-lb): | 250,000 |
| Product Type: | Q-D Bushing | Model Name: | QD-P_Bushing_Master |
| Wrench Torque (ft.-lbs.): | 450 | Outside Diameter (in): | 11.75 in |
| Cap Screws (Bolt Circle): | 10 | Length Through Bore (in): | 9.39 in |
| Cap Screws (Size): | 1-8 x 9 1/2 | Mounting Type: | Conventional |
| Total Length (in): | 9.39 in | Bore Size (in): | 5.75 in |
| Barrel Diameter: | 8.25 in | Flange Thickness: | 1.75 in |
| Barrel Length: | 7.64 in | Material: | Gray Iron - G3081 |
General Specifications
| UPC: | 662289392285 | Weight: | 86.47 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 11.50 IN | HTC: | 8483.90.8080 |
| Country of Origin: | Mexico |

