Browning Q-D Bushing - Inch Bore Type - P 6 5/8
Part #:1076496
Catalog #:P 6 5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Type: | Conventional | Compatible Bore Size [Max] (in): | 6.625 in |
| Bore Type: | Inch | Model Name: | QD-P_Bushing_Master |
| Cap Screws (No.): | 4 | Cap Screws (Size): | 1-8 x 9 1/2 |
| Product Type: | Q-D Bushing | Bushing Type: | P |
| Cap Screws (Bolt Circle): | 10 | Wrench Torque (ft.-lbs.): | 450 |
| Keyway: | 1 3/4 x 3/4 | Length Through Bore (in): | 9.39 in |
| Outside Diameter (in): | 11.75 in | Total Length (in): | 9.39 in |
| Torque Capacity (in-lb): | 250,000 | Bore Size (in): | 6.625 in |
| Flange Thickness: | 1.75 in | Material: | Gray Iron - G3100 |
| Barrel Diameter: | 8.25 in | Barrel Length: | 7.64 in |
General Specifications
| UPC: | 662289372362 | Weight: | 115.00 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 11.50 IN | HTC: | 8483.90.8080 |
| Country of Origin: | Mexico |

