Browning Q-D Bushing - Inch Bore Type - SDS 1 3/16
Part #:1076942
Catalog #:SDS 1 3/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Q-D Bushing | Wrench Torque (ft.-lbs.): | 9 |
| Model Name: | QD-SDS_Bushing_Master | Cap Screws (Bolt Circle): | 2.6875 |
| Keyway: | 1/4 x 1/8 | Mounting Type: | Conventional |
| Torque Capacity (in-lb): | 5,000 | Outside Diameter (in): | 3.125 in |
| Compatible Bore Size [Max] (in): | 1.1875 in | Cap Screws (No.): | 3 |
| Total Length (in): | 1.33 in | Bore Type: | Inch |
| Bushing Type: | SDS | Length Through Bore (in): | 1.33 in |
| Cap Screws (Size): | 1/4-20 x 1 3/8 | Bore Size (in): | 1.1875 in |
| Material: | Ductile Iron - 65-45-53 | Barrel Diameter: | 2.1875 in |
| Flange Thickness: | 0.45 in | Barrel Length: | 0.88 in |
General Specifications
| UPC: | 662289414895 | Weight: | 1.45 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 1.70 IN |

