Browning Q-D Bushing - Inch Bore Type - SDS 1 11/16
Part #:1077049
Catalog #:SDS 1 11/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Cap Screws (No.): | 3 | Bore Type: | Inch |
| Total Length (in): | 1.33 in | Torque Capacity (in-lb): | 5,000 |
| Product Type: | Q-D Bushing | Compatible Bore Size [Max] (in): | 1.6875 in |
| Mounting Type: | Conventional | Cap Screws (Size): | 1/4-20 x 1 3/8 |
| Keyway: | 3/8 x 3/16 | Length Through Bore (in): | 1.33 in |
| Outside Diameter (in): | 3.125 in | Wrench Torque (ft.-lbs.): | 9 |
| Cap Screws (Bolt Circle): | 2.6875 | Model Name: | QD-SDS_Bushing_Master |
| Bushing Type: | SDS | Bore Size (in): | 1.6875 in |
| Barrel Length: | 0.88 in | Material: | Ductile Iron - 65-45-50 |
| Barrel Diameter: | 2.1875 in | Flange Thickness: | 0.45 in |
General Specifications
| UPC: | 662289414963 | Weight: | 1.09 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 1.70 IN |

