Browning Q-D Bushing - Inch Bore Type - SF 2 7/16
Part #:1077437
Catalog #:SF 2 7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Type: | Conventional | Cap Screws (Bolt Circle): | 3.875 |
| Cap Screws (Size): | 3/8-16 x 2 | Torque Capacity (in-lb): | 11,000 |
| Bore Type: | Inch | Length Through Bore (in): | 1.995 in |
| Compatible Bore Size [Max] (in): | 2.4375 in | Wrench Torque (ft.-lbs.): | 30 |
| Total Length (in): | 1.995 in | Cap Screws (No.): | 3 |
| Product Type: | Q-D Bushing | Bushing Type: | SF |
| Keyway: | 5/8 x 5/16 | Model Name: | QD-SF_Bushing_Master |
| Outside Diameter (in): | 4.625 in | Bore Size (in): | 2.4375 in |
| Barrel Diameter: | 3.125 in | Material: | Gray Iron - G3032 |
| Barrel Length: | 1.4375 in | Flange Thickness: | 0.5625 in |
General Specifications
| UPC: | 662289321292 | Weight: | 3.09 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 2.30 IN |

