Browning Q-D Bushing - Inch Bore Type - SH 15/16
Part #:1077593
Catalog #:SH 15/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Q-D Bushing | Cap Screws (Size): | 1/4-20 x 1 3/8 |
| Wrench Torque (ft.-lbs.): | 9 | Mounting Type: | Conventional |
| Cap Screws (No.): | 3 | Outside Diameter (in): | 2.6875 in |
| Torque Capacity (in-lb): | 3,500 | Bore Type: | Inch |
| Model Name: | QD-SH_Bushing_Master | Cap Screws (Bolt Circle): | 2.25 |
| Length Through Bore (in): | 1.2 in | Keyway: | 1/4 x 1/8 |
| Total Length (in): | 1.2 in | Compatible Bore Size [Max] (in): | 0.9375 in |
| Bushing Type: | SH | Bore Size (in): | 0.9375 in |
| Flange Thickness: | 0.45 in | Material: | Ductile Iron - 65-45-25 |
| Barrel Diameter: | 1.871 in | Barrel Length: | 0.75 in |
General Specifications
| UPC: | 662289405480 | Weight: | 1.03 LB |
| Packaged Length: | 3.90 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.90.8080 |
| Country of Origin: | Mexico |

