Browning Q-D Bushing - Inch Bore Type - SH 1 1/8
Part #:1077627
Catalog #:SH 1 1/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Q-D Bushing | Bore Type: | Inch |
| Cap Screws (Bolt Circle): | 2.25 | Torque Capacity (in-lb): | 3,500 |
| Wrench Torque (ft.-lbs.): | 9 | Model Name: | QD-SH_Bushing_Master |
| Compatible Bore Size [Max] (in): | 1.125 in | Outside Diameter (in): | 2.6875 in |
| Keyway: | 1/4 x 1/8 | Length Through Bore (in): | 1.2 in |
| Bushing Type: | SH | Total Length (in): | 1.2 in |
| Cap Screws (Size): | 1/4-20 x 1 3/8 | Mounting Type: | Conventional |
| Cap Screws (No.): | 3 | Bore Size (in): | 1.125 in |
| Material: | Ductile Iron - 65-45-15 | Barrel Diameter: | 1.871 in |
| Barrel Length: | 0.75 in | Flange Thickness: | 0.45 in |
General Specifications
| UPC: | 662289335497 | Weight: | 0.95 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 1.60 IN |

