Browning Q-D Bushing - Inch Bore Type - SH 1 3/8 3/8
Part #:1077684
Catalog #:SH 1 3/8 3/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Compatible Bore Size [Max] (in): | 1.375 in | Product Type: | Q-D Bushing |
| Cap Screws (Size): | 1/4-20 x 1 3/8 | Outside Diameter (in): | 2.6875 in |
| Cap Screws (Bolt Circle): | 2.25 | Total Length (in): | 1.2 in |
| Length Through Bore (in): | 1.2 in | Wrench Torque (ft.-lbs.): | 9 |
| Bore Type: | Inch | Bushing Type: | SH |
| Mounting Type: | Conventional | Model Name: | QD-SH_Bushing_Master |
| Cap Screws (No.): | 3 | Torque Capacity (in-lb): | 3,500 |
| Keyway: | 3/8 x 3/16 | Bore Size (in): | 1.375 in |
| Flange Thickness: | 0.45 in | Barrel Length: | 0.75 in |
| Barrel Diameter: | 1.871 in | Material: | Ductile Iron - 65-45-17 |
General Specifications
| UPC: | 662289405558 | Weight: | 0.79 LB |
| Packaged Length: | 3.90 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.90.8080 |
| Country of Origin: | Mexico |

