Browning Q-D Bushing - Inch Bore Type - SK 15/16
Part #:1077809
Catalog #:SK 15/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Torque Capacity (in-lb): | 7,000 | Cap Screws (No.): | 3 |
| Cap Screws (Size): | 5/16-18 x 2 | Product Type: | Q-D Bushing |
| Cap Screws (Bolt Circle): | 3.3125 | Bushing Type: | SK |
| Wrench Torque (ft.-lbs.): | 15 | Outside Diameter (in): | 3.875 in |
| Compatible Bore Size [Max] (in): | 0.9375 in | Length Through Bore (in): | 1.75 in |
| Keyway: | 1/4 x 1/8 | Bore Type: | Inch |
| Total Length (in): | 1.75 in | Mounting Type: | Conventional |
| Model Name: | QD-SK_Bushing_Master | Bore Size (in): | 0.9375 in |
| Flange Thickness: | 0.5625 in | Barrel Diameter: | 2.8125 in |
| Barrel Length: | 1.1875 in | Material: | Ductile Iron - 65-45-52 |
General Specifications
| UPC: | 662289335633 | Weight: | 3.24 LB |
| Packaged Length: | 4.19 IN | Packaged Width: | 4.19 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.90.8080 |
| Country of Origin: | Mexico |

