Browning Q-D Bushing - Inch Bore Type - SK 1 5/8
Part #:1077932
Catalog #:SK 1 5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Type: | Conventional | Cap Screws (Bolt Circle): | 3.3125 |
| Total Length (in): | 1.75 in | Bushing Type: | SK |
| Product Type: | Q-D Bushing | Compatible Bore Size [Max] (in): | 1.625 in |
| Length Through Bore (in): | 1.75 in | Model Name: | QD-SK_Bushing_Master |
| Bore Type: | Inch | Wrench Torque (ft.-lbs.): | 15 |
| Keyway: | 3/8 x 3/16 | Cap Screws (Size): | 5/16-18 x 2 |
| Outside Diameter (in): | 3.875 in | Torque Capacity (in-lb): | 7,000 |
| Cap Screws (No.): | 3 | Bore Size (in): | 1.625 in |
| Barrel Diameter: | 2.8125 in | Material: | Ductile Iron - 65-45-45 |
| Barrel Length: | 1.1875 in | Flange Thickness: | 0.5625 in |
General Specifications
| UPC: | 662289395767 | Weight: | 2.65 LB |
| Packaged Length: | 4.19 IN | Packaged Width: | 4.19 IN |
| Packaged Height: | 2.50 IN |

