Browning Q-D Bushing - Inch Bore Type - SK 2 1/4
Part #:1078039
Catalog #:SK 2 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Total Length (in): | 1.75 in | Torque Capacity (in-lb): | 7,000 |
| Product Type: | Q-D Bushing | Cap Screws (Size): | 5/16-18 x 2 |
| Keyway: | 1/2 x 1/4 | Model Name: | QD-SK_Bushing_Master |
| Outside Diameter (in): | 3.875 in | Bushing Type: | SK |
| Wrench Torque (ft.-lbs.): | 15 | Compatible Bore Size [Max] (in): | 2.25 in |
| Length Through Bore (in): | 1.75 in | Mounting Type: | Conventional |
| Cap Screws (No.): | 3 | Bore Type: | Inch |
| Cap Screws (Bolt Circle): | 3.3125 | Bore Size (in): | 2.25 in |
| Flange Thickness: | 0.5625 in | Barrel Length: | 1.1875 in |
| Barrel Diameter: | 2.8125 in | Material: | Ductile Iron - 65-45-56 |
General Specifications
| UPC: | 662289395835 | Weight: | 2.00 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.30 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.90.8080 |
| Country of Origin: | Mexico |

