Browning Q-D Bushing - Metric Bore Type - SDS 30 MM
Part #:3208055
Catalog #:SDS 30 MM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Cap Screws (Size): | 1/4-20 x 1 3/8 | Length Through Bore (mm): | 33.782 mm |
| Wrench Torque (ft.-lbs.): | 9 | Total Length (mm): | 33.782 mm |
| Total Length (in): | 1.33 in | Torque Capacity (in-lb): | 5,000 |
| Compatible Bore Size [Max] (mm): | 30 mm | Mounting Type: | Conventional |
| Outside Diameter (in): | 3.125 in | Cap Screws (Bolt Circle): | 2.6875 |
| Bushing Type: | SDS | Keyway: | 8mm x 3.5mm |
| Cap Screws (No.): | 3 | Outside Diameter (mm): | 79.375 mm |
| Product Type: | Q-D Bushing | Bore Type: | Metric |
| Bore Size (mm): | 30 mm | Barrel Diameter: | 2.1875 in |
| Flange Thickness: | 0.45 in | Material: | Ductile Iron - 65-45-71 |
| Barrel Length: | 0.88 in |
General Specifications
| UPC: | 662289615964 | Weight: | 1.43 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.90.8080 |
| Country of Origin: | Mexico |

