Browning Q-D Bushing - Metric Bore Type - SDS 35 MM
Part #:3208071
Catalog #:SDS 35 MM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Q-D Bushing | Cap Screws (Size): | 1/4-20 x 1 3/8 |
| Length Through Bore (mm): | 33.782 mm | Wrench Torque (ft.-lbs.): | 9 |
| Mounting Type: | Conventional | Bushing Type: | SDS |
| Bore Type: | Metric | Outside Diameter (mm): | 79.375 mm |
| Total Length (in): | 1.33 in | Cap Screws (Bolt Circle): | 2.6875 |
| Total Length (mm): | 33.782 mm | Cap Screws (No.): | 3 |
| Torque Capacity (in-lb): | 5,000 | Compatible Bore Size [Max] (mm): | 35 mm |
| Outside Diameter (in): | 3.125 in | Keyway: | 10mm x 4mm |
| Bore Size (mm): | 35 mm | Flange Thickness: | 0.45 in |
| Material: | Ductile Iron - 65-45-73 | Barrel Diameter: | 2.1875 in |
| Barrel Length: | 0.88 in |
General Specifications
| UPC: | 662289615995 | Weight: | 1.71 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.90.8080 |
| Country of Origin: | Mexico |

