Browning Q-D Bushing - Metric Bore Type - SK 50 MM
Part #:3208311
Catalog #:SK 50 MM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Wrench Torque (ft.-lbs.): | 15 | Model Name: | QD-SK_Bushing_Master |
| Keyway: | 14mm x 4.5mm | Compatible Bore Size [Max] (mm): | 50 mm |
| Cap Screws (No.): | 3 | Mounting Type: | Conventional |
| Product Type: | Q-D Bushing | Outside Diameter (in): | 3.875 in |
| Bushing Type: | SK | Total Length (mm): | 44.45 mm |
| Bore Type: | Metric | Torque Capacity (in-lb): | 7,000 |
| Total Length (in): | 1.75 in | Length Through Bore (mm): | 44.45 mm |
| Cap Screws (Size): | 5/16-18 x 2 | Outside Diameter (mm): | 98.425 mm |
| Cap Screws (Bolt Circle): | 3.3125 | Bore Size (mm): | 50 mm |
| Barrel Diameter: | 2.8125 in | Material: | Ductile Iron - 65-45-76 |
| Flange Thickness: | 0.5625 in | Barrel Length: | 1.1875 in |
General Specifications
| UPC: | 662289616503 | Weight: | 2.24 LB |
| Packaged Length: | 4.19 IN | Packaged Width: | 4.19 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.90.8080 |
| Country of Origin: | Mexico |

