Browning Q-D Bushing - Metric Bore Type - J 85 MM
Part #:3208758
Catalog #:J 85 MM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Keyway: | 22mm x 7mm | Torque Capacity (in-lb): | 45,000 |
| Bore Type: | Metric | Cap Screws (Size): | 5/8-11 x 4 1/2 |
| Outside Diameter (in): | 7.25 in | Bushing Type: | J |
| Length Through Bore (mm): | 114.554 mm | Cap Screws (Bolt Circle): | 6.25 |
| Total Length (mm): | 114.554 mm | Product Type: | Q-D Bushing |
| Total Length (in): | 4.51 in | Compatible Bore Size [Max] (mm): | 85 mm |
| Outside Diameter (mm): | 184.15 mm | Mounting Type: | Conventional |
| Cap Screws (No.): | 3 | Wrench Torque (ft.-lbs.): | 135 |
| Bore Size (mm): | 85 mm | Flange Thickness: | 1 in |
| Barrel Diameter: | 5.1484 in | Barrel Length: | 3.51 in |
| Material: | Gray Iron - G3006 |
General Specifications
| UPC: | 662289615742 | Weight: | 20.12 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 4.75 IN | HTC: | 8483.90.8080 |
| Country of Origin: | Mexico |

