Browning TorqTaper Plus Bushing Kit - Inch Bore Type - 107TBP103
Part #:PB9007
Catalog #:107TBP103
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 3.25 in | Product Type: | TorqTaper Plus Bushing Kit |
| Compatible Bore Size [Max] (in): | 1.1875 in | Total Length (in): | 3.875 in |
| Shaft keyseat: | 1/4 x 1/8 x 3 7/8 | Material: | Ductile Iron |
| Bore Size (in): | 1.1875 in | Length Through Bore (in): | 3.875 in |
| Model Name: | 107TBP | Bore Type: | Inch |
| Bushing Type: | Tapered Bushing Kit | Includes: | Bushing, Key, Capscrews, stablizer ring |
General Specifications
| UPC: | 662288910626 | Weight: | 2.47 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 4.20 IN |

