Browning TorqTaper Plus Bushing Kit - Inch Bore Type - 107TBP107
Part #:PB9012
Catalog #:107TBP107
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Compatible Bore Size [Max] (in): | 1.4375 in | Bore Size (in): | 1.4375 in |
| Length Through Bore (in): | 3.875 in | Outside Diameter (in): | 3.25 in |
| Material: | Ductile Iron | Shaft keyseat: | 3/8 x 3/16 x 3 7/8 |
| Model Name: | 107TBP | Product Type: | TorqTaper Plus Bushing Kit |
| Total Length (in): | 3.875 in | Bore Type: | Inch |
| Bushing Type: | Tapered Bushing Kit | Includes: | Bushing, Key, Capscrews, stablizer ring |
General Specifications
| UPC: | 662288910671 | Weight: | 1.85 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 4.30 IN |

