Browning TorqTaper Plus Bushing Kit - Inch Bore Type - 115TBP106
Part #:PC9008
Catalog #:115TBP106
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | TorqTaper Plus Bushing Kit | Total Length (in): | 4.125 in |
| Model Name: | 115TBP | Shaft keyseat: | 5/16 x 5/32 x 4 1/8 |
| Bore Size (in): | 1.375 in | Material: | Ductile Iron |
| Outside Diameter (in): | 4.13 in | Compatible Bore Size [Max] (in): | 1.375 in |
| Length Through Bore (in): | 4.125 in | Bore Type: | Inch |
| Bushing Type: | Tapered Bushing Kit | Includes: | Bushing, Key, Capscrews, stablizer ring |
General Specifications
| UPC: | 662288910763 | Weight: | 4.80 LB |
| Packaged Length: | 4.13 IN | Packaged Width: | 4.13 IN |
| Packaged Height: | 4.62 IN |

