Browning TorqTaper Plus Bushing Kit - Inch Bore Type - 203TBP103
Part #:PD9001
Catalog #:203TBP103
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 4.625 in | Outside Diameter (in): | 4.5 in |
| Shaft keyseat: | 1/4 x 1/8 x 4 5/8 | Product Type: | TorqTaper Plus Bushing Kit |
| Compatible Bore Size [Max] (in): | 1.1875 in | Bore Size (in): | 1.1875 in |
| Model Name: | 203TBP | Total Length (in): | 4.625 in |
| Material: | Ductile Iron | Bore Type: | Inch |
| Bushing Type: | Tapered Bushing Kit | Includes: | Bushing, Key, Capscrews, stablizer ring |
General Specifications
| UPC: | 662288910848 | Weight: | 7.68 LB |
| Packaged Length: | 6.20 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 5.00 IN |

