Browning TorqTaper Plus Bushing Kit - Inch Bore Type - 203TBP107
Part #:PD9005
Catalog #:203TBP107
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Total Length (in): | 4.625 in | Product Type: | TorqTaper Plus Bushing Kit |
| Outside Diameter (in): | 4.5 in | Bore Size (in): | 1.4375 in |
| Model Name: | 203TBP | Shaft keyseat: | 3/8 x 3/16 x 4 5/8 |
| Length Through Bore (in): | 4.625 in | Material: | Ductile Iron |
| Compatible Bore Size [Max] (in): | 1.4375 in | Bore Type: | Inch |
| Bushing Type: | Tapered Bushing Kit | Includes: | Bushing, Key, Capscrews, stablizer ring |
General Specifications
| UPC: | 662288910893 | Weight: | 6.60 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 5.13 IN |

