Browning TorqTaper Plus Bushing Kit - Inch Bore Type - 203TBP115
Part #:PD9011
Catalog #:203TBP115
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 203TBP | Bore Size (in): | 1.9375 in |
| Outside Diameter (in): | 4.5 in | Product Type: | TorqTaper Plus Bushing Kit |
| Total Length (in): | 4.625 in | Length Through Bore (in): | 4.625 in |
| Shaft keyseat: | 1/2 x 1/4 x 4 5/8 | Material: | Ductile Iron |
| Compatible Bore Size [Max] (in): | 1.9375 in | Bore Type: | Inch |
| Bushing Type: | Tapered Bushing Kit | Includes: | Bushing, Key, Capscrews, stablizer ring |
General Specifications
| UPC: | 662288910947 | Weight: | 4.95 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.10 IN |
| Packaged Height: | 5.00 IN |

