Browning TorqTaper Plus Bushing Kit - Inch Bore Type - 203TBP200
Part #:PD9012
Catalog #:203TBP200
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Total Length (in): | 4.625 in | Model Name: | 203TBP |
| Shaft keyseat: | 1/2 x 1/4 x 4 5/8 | Bore Size (in): | 2 in |
| Length Through Bore (in): | 4.625 in | Compatible Bore Size [Max] (in): | 2 in |
| Material: | Ductile Iron | Outside Diameter (in): | 4.5 in |
| Product Type: | TorqTaper Plus Bushing Kit | Bore Type: | Inch |
| Bushing Type: | Tapered Bushing Kit | Includes: | Bushing, Key, Capscrews, stablizer ring |
General Specifications
| UPC: | 662288910954 | Weight: | 4.69 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.20 IN |
| Packaged Height: | 5.00 IN |

