Browning TorqTaper Plus Bushing Kit - Inch Bore Type - 207TBP107
Part #:PE9002
Catalog #:207TBP107
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 4.88 in | Shaft keyseat: | 3/8 x 3/16 x 5 1/8 |
| Total Length (in): | 5.125 in | Bore Size (in): | 1.4375 in |
| Compatible Bore Size [Max] (in): | 1.4375 in | Length Through Bore (in): | 5.125 in |
| Product Type: | TorqTaper Plus Bushing Kit | Material: | Ductile Iron |
| Model Name: | 207TBP | Bore Type: | Inch |
| Bushing Type: | Tapered Bushing Kit | Includes: | Bushing, Key, Capscrews, stablizer ring |
General Specifications
| UPC: | 662288910992 | Weight: | 7.50 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 5.00 IN |

