Browning TorqTaper Plus Bushing Kit - Inch Bore Type - 207TBP108
Part #:PE9003
Catalog #:207TBP108
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size (in): | 1.5 in | Total Length (in): | 5.125 in |
| Length Through Bore (in): | 5.125 in | Model Name: | 207TBP |
| Material: | Ductile Iron | Product Type: | TorqTaper Plus Bushing Kit |
| Outside Diameter (in): | 4.88 in | Shaft keyseat: | 3/8 x 3/16 x 5 1/8 |
| Compatible Bore Size [Max] (in): | 1.5 in | Bore Type: | Inch |
| Bushing Type: | Tapered Bushing | Includes: | Bushing, Key, Capscrews, stablizer ring |
General Specifications
| UPC: | 662288911005 | Weight: | 9.21 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 5.90 IN |
| Packaged Height: | 5.10 IN |

