Browning TorqTaper Plus Bushing Kit - Inch Bore Type - 207TBP204
Part #:PE9012
Catalog #:207TBP204
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Shaft keyseat: | 1/2 x 1/4 x 5 1/8 | Material: | Ductile Iron |
| Length Through Bore (in): | 5.125 in | Product Type: | TorqTaper Plus Bushing Kit |
| Model Name: | 207TBP | Bore Size (in): | 2.25 in |
| Total Length (in): | 5.125 in | Outside Diameter (in): | 4.88 in |
| Compatible Bore Size [Max] (in): | 2.25 in | Bore Type: | Inch |
| Bushing Type: | Tapered Bushing Kit | Includes: | Bushing, Key, Capscrews, stablizer ring |
General Specifications
| UPC: | 662288911104 | Weight: | 5.69 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 6.10 IN |
| Packaged Height: | 4.90 IN |

